WBP_FT2Y10_PRODIMAGE
WBP_FT2Y10_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Yellow, 10'

Brand:

Bryant

Catalog ID:

BRYFT2Y10

FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Yellow, 10'

Product details

General

Catalog Number

BRYFT2Y10

Channel Height

0.31 IN

Channel Width

0.60 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 2

UPC

781786145337

Dimensions

Dimensions

10.0 ft x 2.75 in x 0.53 in

Height

0.53 in

Length

10 ft

Width

2.75 in

Resources and downloads