WBP_FT3BG5_PRODIMAGE
WBP_FT3BG5_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 5'

Brand:

Bryant

Catalog ID:

BRYFT3BG5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 5'

Product details

General

Catalog Number

BRYFT3BG5

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Beige

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145351

Dimensions

Dimensions

5.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

5 ft

Width

3 in

Resources and downloads