WBP_FT3BK25_PRODIMAGE
WBP_FT3BK25_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Black, 25'

Brand:

Bryant

Catalog ID:

BRYFT3BK25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Black, 25'

Product details

General

Catalog Number

BRYFT3BK25

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Black

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145368

Dimensions

Dimensions

25.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

25 ft

Width

3 in

Resources and downloads