WBP_FT3BR5_PRODIMAGE
WBP_FT3BR5_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Brown, 5'

Brand:

Bryant

Catalog ID:

BRYFT3BR5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Brown, 5'

Product details

General

Catalog Number

BRYFT3BR5

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Brown

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145399

Dimensions

Dimensions

5.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

5 ft

Width

3 in

Resources and downloads