WBP_FT3Y25_PRODIMAGE
WBP_FT3Y25_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Yellow, 25'

Brand:

Bryant

Catalog ID:

BRYFT3Y25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Yellow, 25'

Product details

General

Catalog Number

BRYFT3Y25

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145429

Dimensions

Dimensions

25.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

25 ft

Width

3 in

Logistics

Carton Quantity

50

Resources and downloads