Image of RL413HSM Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Screw Mount, White
Image of RL413HSM Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Screw Mount, White

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Screw Mount, White

Brand: Bryant

Catalog ID: RL413HSM

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Screw Mount, White

  • Compact Type
  • 13 Watt G23X
  • Horizontal Mount
  • Screw Mount

Standard Product

Product details

General

Application

Compact Fluorescent

Catalog Number

RL413HSM

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

GX23 Base

Material

Composite

Material - Mounting Hardware

Horizontal Screw Down

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Series

Lampholders

Specifications

  • Lamp Type - 13W
  • Material - High Strength Polycarbonate
  • Mounting - Horizontal, screw-down

Type

Compact Fluorescent

UPC

883778303937

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity

10

Resources and downloads