Brand: Bryant
Catalog ID: RL42G11H9
Standard Product
Application
Compact Fluorescent
Catalog Number
RL42G11H9
Color
White
EU RoHS Indicator
No
Item Type
Fluorescent Lampholders
Lamp Size
2-G11 Base 4) Pin
Material
Composite
Material - Mounting Hardware
Vertical Snap-In
Performance
Series
Lampholders
Specifications
Type
Compact Fluorescent
UPC
883778303951
Connectivity
Screw Terminals
Current Rating
Telephone/CATV
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
2000