Image of RL479HSM Fluorescent Lamp Holders, Compact Type, 9 Watt, Horizontal Screw Mount
Image of RL479HSM Fluorescent Lamp Holders, Compact Type, 9 Watt, Horizontal Screw Mount

Fluorescent Lamp Holders, Compact Type, 9 Watt, Horizontal Screw Mount

Brand: Bryant

Catalog ID: RL479HSM

Fluorescent Lamp Holders, Compact Type, 9 Watt, Horizontal Screw Mount

  • Compact Type
  • 9 Watt
  • Horizontal Screw Mount

Standard Product

Product details

General

Application

Compact Fluorescent

Catalog Number

RL479HSM

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

G23 Base

Material

Composite

Material - Mounting Hardware

Horizontal Screw Down

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Series

Lampholders

Specifications

  • Lamp Type - 5W, 7W, 9W
  • Material - High Strength Polycarbonate
  • Mounting - Horizontal, screw-down

Type

Compact Fluorescent

UPC

883778303975

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity

10

Resources and downloads