WBP_RL357_PRODIMAGE
WBP_RL357_PRODIMAGE

Fluorescent Lamp Holders, High Output, Slide On, Fixed Side

Brand:

Bryant

Catalog ID:

RL357

Fluorescent Lamp Holders, High Output, Slide On, Fixed Side

Standard Product

Product details

General

Application

High Output

Catalog Number

RL357

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

High Output

Material

Composite

Material - Mounting Hardware

Slide On, Snap-In

Series

Lampholders

Specifications

  • Lamp Type - Vertical - Power groove & jacketed lamps
  • Mounting - Slide-on, snap-in
  • Product Type - High Output Fluorescent Lampholders

Type

High Output, Fluorescent

UPC

883778303999

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity

10

Resources and downloads

Specifications