Discontinued
Metal Raceway, 90 Degree Flat Elbow, HBL2000 Series, Ivory
Request a Quote
Brand:
Bryant
Catalog ID:
HBL2011IV
Metal Raceway, 90 Degree Flat Elbow, HBL2000 Series, Ivory
Ideal for high speed data cables
Used for Category 5, 5e, 6 and 6A applications
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2000 Series
Material
Steel
Series
HBL2000
HBL2000A
MetalPlugTrak
Style
Flat
Type
Elbows
UPC
783585214283
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
10
Resources and downloads
Specifications
HBL2011IV Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
WDK S-48 Catalog Page