WBP_HBL20GB312UIV_PRODIMAGE
WBP_HBL20GB312UIV_PRODIMAGE

3 Foot Metal PlugTrak®, 15 A, Single Circuit

Brand:

Bryant

Catalog ID:

HBL20GB312UIV

3 Foot Metal PlugTrak®, 15 A, Single Circuit

  • USB, Tamper Resistant

Product details

General

Catalog Number

HBL20GB312UIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

2 Single Receptacles, 2 USB Ports

Series

Metal

Style

USB

Type

Single Circuit

UPC

783585450674

Dimensions

Dimensions

38 in x 3 in x 2 in

Height

2 in

Length

38 in

Weight

3 lb

Width

3 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Resources and downloads