WBP_HBL20GB612UIV_PRODIMAGE
WBP_HBL20GB612UIV_PRODIMAGE

6 Foot Metal PlugTrak®, 15 A, Single Circuit

Brand:

Bryant

Catalog ID:

HBL20GB612UIV

6 Foot Metal PlugTrak®, 15 A, Single Circuit

  • USB, Tamper Resistant

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
4 Single Receptacles, 4 USB Ports
Series
Metal
Style
USB
Type
Single Circuit
UPC
783585450681

Dimensions

Dimensions
74 in x 3 in x 2 in
Height
2 in
Length
74 in
Weight
4.5 lb
Width
3 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A

Resources and downloads