WBP_HBL50010IV_PRODIMAGE
WBP_HBL50010IV_PRODIMAGE

Metal Raceway, 1 Channel, 10', HBL500 Series, Gray

Brand:

Bryant

Catalog ID:

HBL50010IV

Metal Raceway, 1 Channel, 10', HBL500 Series, Gray

Product details

General

Catalog Number

HBL50010IV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

  • Channel Area (sq. in.) - 0.22
  • Length - 10 ft.
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585216652

Dimensions

Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Resources and downloads