Discontinued
Modular Face Plates, IMF Series, Gray, Snap-On
Request a Quote
Brand:
Bryant
Catalog ID:
HBLIMFGY
Modular Face Plates, IMF Series, Gray, Snap-On
Standard Product
Product details
Resources and downloads
Product details
General
Application
In-Wall Delivery Systems
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Snap-On
Number Of Outlets
3-Unit iStation
Type
Furniture Box
UPC
783585812458
Dimensions
Display Size
1-Gang
Logistics
Carton Quantity
10
Resources and downloads
Specifications
HBLIMFGY Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
WDK Y-13 Catalog Page