Image of 530C9W Heavy Duty Products, IEC Pin and Sleeve Device, Industrial Grade, Female Connector Body, 30A 3-Phase Wye 120/208V AC, Watertight
Image of 530C9W Heavy Duty Products, IEC Pin and Sleeve Device, Industrial Grade, Female Connector Body, 30A 3-Phase Wye 120/208V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Device, Industrial Grade, Female Connector Body, 30A 3-Phase Wye 120/208V AC, Watertight

Brand: Bryant

Catalog ID: 530C9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Female Connector Body
  • 30A 3-Phase Wye 120/208V AC
  • 4- Pole 5-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

530C9W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786251847

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications