Image of BRY4100MI9W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Receptacle, 100A 3- Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Watertight
Image of BRY4100MI9W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Receptacle, 100A 3- Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Female Receptacle, 100A 3- Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Watertight

Brand: Bryant

Catalog ID: BRY4100MI9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 3- Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 100A 3- Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY4100MI9W

Color

Blue

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590298

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 200- 250 V

Voltage Rating Description

3 Phase 200-250 VAC

Wattage

25000 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1

Resources and downloads