Image of BB201WA Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, Mounting Screws Included
Image of BB201WA Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, Mounting Screws Included

Brand: Bryant

Catalog ID: BB201WA

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Back Box
  • For 20A and 30A 3/4" NPT Hub
  • Angled

Product details

General

Catalog Number

BB201WA

Color

Aluminum

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Mounting Box

Knockouts

3/4" NPT Hub

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Bryant

Series

Back Boxes and Adapters

Style

15 Degree

Temperature Range

Limited By Device

Type

Back Box with Adapter

UPC

781786253292

Dimensions

Display Size

16A, 20A 30A and 32A Devices

Conductor Related

Cable Entry

Through Hub

Logistics

Carton Quantity

10