Image of BRY3100MI6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 250V AC
Image of BRY3100MI6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 250V AC

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 250V AC

Brand: Bryant

Catalog ID: BRY3100MI6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 100A 250V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY3100MI6W

Color

Blue

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590250

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

250 VAC

Wattage

25000 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads