Brand: Bryant
Catalog ID: BRY420MI7W
Application
High Ampacity Connections
Catalog Number
BRY420MI7W
Color
Red
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590014
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase 480 V
Wattage
9600 W
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Nema Rating
Non-NEMA
Carton Quantity
5