Brand: Bryant
Catalog ID: BRYMIRS20
Application
High Ampacity Connections
Catalog Number
BRYMIRS20
Item Type
Replacement Switch
Type
Accessory
UPC
781786590328
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Voltage Rating
600 V
Wire Size
#14 AWG to #10 AWG
Standards - RoHS Compliance Status
CM
Carton Quantity
20