Image of BRY430MI12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 125/250V AC
Image of BRY430MI12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 125/250V AC

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 125/250V AC

Brand: Bryant

Catalog ID: BRY430MI12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 125/250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 30A 125/250V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY430MI12W

Color

Orange

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590069

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Voltage Rating

125/250 V

Wattage

25000 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1

Resources and downloads