Image of BRY430MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 3- Phase Delta 480V AC
Image of BRY430MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 3- Phase Delta 480V AC
Image of BRY430MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 3- Phase Delta 480V AC

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 3- Phase Delta 480V AC

Brand: Bryant

Catalog ID: BRY430MI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 3- Phase Delta 480V AC,3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 30A 3- Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY430MI7W

Color

Red

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590083

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Wattage

14400 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

6

Resources and downloads