Brand: Bryant
Catalog ID: BRYMIRS30
Application
High Ampacity Connections
Catalog Number
BRYMIRS30
Item Type
Replacement Switch
Type
Accessory
UPC
781786590335
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Voltage Rating
600 V
Wire Size
#12 AWG to #8 AWG
Standards - RoHS Compliance Status
CM
Carton Quantity
20