Brand: Bryant
Catalog ID: BRYMIRS60100
Application
High Ampacity Connections
Catalog Number
BRYMIRS60100
Item Type
Replacement Switch
Type
Accessory
UPC
781786590342
Amperage Rating
60 & 100 A
Connectivity
Pressure Terminal Screws
Voltage Rating
600 V
Wire Size
#3 AWG to #1/0 AWG
Carton Quantity
10