Brand: Bryant
Catalog ID: BRY360MI4W
Application
High Ampacity Connections
Catalog Number
BRY360MI4W
Color
Yellow
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590144
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
120 VAC
Wattage
7500 W
Number Of Wires
3-Wire
Wire Size
#8 AWG to #2 AWG
Nema Rating
Non-NEMA