Brand: Bryant
Catalog ID: BRYAUX1
Application
High Ampacity Connections
Catalog Number
BRYAUX1
Item Type
Auxiliary Contact
Series
Non-Fused Interlocks
Type
Accessory
UPC
781786590359
Amperage Rating
10 A
Connectivity
Pressure Terminal Screws
Voltage Rating
600 V
Wire Size
#14 AWG to #18 AWG
Standards - RoHS Compliance Status
CM
Carton Quantity
15