Image of BRY5100MI9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3- Phase Wire 120/208V AC, Watertight
Image of BRY5100MI9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3- Phase Wire 120/208V AC, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3- Phase Wire 120/208V AC, Watertight

Brand: Bryant

Catalog ID: BRY5100MI9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 3- Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 100A 3- Phase Wye 120/208V AC
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY5100MI9W

Color

Blue

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590311

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 250 V

Wattage

20800 W

Conductor Related

Number Of Wires

5-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

4

Resources and downloads