Brand: Bryant
Catalog ID: HBLFCAPO
Catalog Number
HBLFCAPO
Color
Orange
EU RoHS Indicator
No
Series
Series 16
Style
Female
Type
Protective Cap
UPC
783585112572
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Industry Standard(s)
Carton Quantity
25
Pallet Quantity
1575