WBP_HBLMCAPBN_PRODIMAGE
WBP_HBLMCAPBN_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A, 600V AC/DC, Single Conductor, Brown

Brand:

Bryant

Catalog ID:

HBLMCAPBN

Heavy Duty Single Pole Industrial Grade Male Device Cap, for 300/400A, 600V AC/DC, Single Conductor

Product details

General

Catalog Number

HBLMCAPBN

Color

Brown

EU RoHS Indicator

No

Series

Series 16

Style

Male

Type

Protective Cap

UPC

783585112909

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1575

Resources and downloads