Brand: Bryant
Catalog ID: HBLSCBK
Standard
Application
High Ampacity Connections
Catalog Number
HBLSCBK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Panel Mount Receptacle Cover
Material
Steel, Powder Coat Finish
Material - Mounting Hardware
Threaded Thru-Hole
Number Of Poles
1-Pole
Series
Series 16
Style
Through Hole Mounting
Type
Snap Back Covers
UPC
783585002293
Display Size
Standard Sized Product
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Number Of Wires
1-Wire
Industry Standard(s)
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
5400