WBP_IFP13EI_PRODIMAGE
WBP_IFP13EI_PRODIMAGE

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 3-Port, Single-Gang, Electric Ivory

Brand:

Bryant

Catalog ID:

IFP13EI

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 3-Port, Single-Gang, Electric Ivory

Accommodates Box Eliminator

Product details

General

Application

  • Standard Faceplate

Catalog Number

IFP13EI

Color

Electric Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620826479

Dimensions

Display Size

3-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Pallet Quantity

7200

Resources and downloads

Specifications