WBP_IM1IA15GY_PRODIMAGE
WBP_IM1IA15GY_PRODIMAGE

Plates, INFINI Module, 1-Port, 1.5 Unit, Gray

Brand:

Bryant

Catalog ID:

IM1IA15GY

Plates, INFINI Module, 1-Port, 1.5 Unit, Gray

1-Port Keystone Recessed Module

Product details

General

Catalog Number

IM1IA15GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 1 Keystone Recessed, 1.5 Unit

Style

Keystone(1) Recessed, 1.5 Unit

Type

iStation Frame Module

UPC

662620838366

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25

Resources and downloads