iSTATION, Front Loading Module Frame, 4-Unit,Gray
Request a Quote
Brand:
Bryant
Catalog ID:
IMF4GY
Plate, iStation Module Frame, 4-Unit,Gray
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
UPC
662620248813
Certifications And Compliance
Industry Standard(s)
RoHS Compliant
UL and cUL Listed 1863
Logistics
Carton Quantity
20
Resources and downloads
Specifications
IMF4GY Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY R-16 Catalog Page