WBP_IMH110ST2EI_PRODIMAGE
WBP_IMH110ST2EI_PRODIMAGE
Discontinued

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Electric Ivory

Brand:

Bryant

Catalog ID:

IMH110ST2EI

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Electric Ivory

Standard Product

Product details

General

Application
HDMI Set Active Module
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
HDMI
UPC
662620310954

Dimensions

Display Size
2-Unit

Electrical Ratings

Connectivity
110 Punch Down Block
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads