WBP_IMSP1GY_PRODIMAGE
WBP_IMSP1GY_PRODIMAGE
Discontinued

iStation Module, Red and Black Speaker Posts, 1-Unit, Gray

Brand:

Bryant

Catalog ID:

IMSP1GY

iStation Module, Red and Black Speaker Posts, 1-Unit, Gray

Standard Product

Product details

General

Application

Speaker Post Black & Red

Catalog Number

IMSP1GY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module -  Speaker Post
  • Unit Package - Single

Style

Binding Post

Temperature Rating

Per TIA

Type

Speaker

UPC

662620849621

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads