WBP_IMSS3_PRODIMAGE
WBP_IMSS3_PRODIMAGE
WBP_IMSS3_Loaded_PRODIMAGE

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 3-Gang, 9-Unit, Stainless Steel

Brand:

Bryant

Catalog ID:

IMSS3

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 3-Gang, 9-Unit, Stainless Steel

  • Accepts Most Hubbell iStation Front-Loading Modules

Accepts All iStation Moudles 9-Units

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMSS3

Color

Stainless

Construction

Stainless Steel

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

Stainless Steel

Material - Mounting Hardware

Snap

Number of Gang(s)

3-Gang

Orientation

Horizontal

Size

Standard

Specifications

  • Modular Frames - Fits most Hubbell iStation modules
  • Plate Material - Type 430 stainless steel

UPC

662620216980

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads