WBP_4801I_PRODIMAGE
WBP_4801I_PRODIMAGE

Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

4801GLI

Switches and Lighting Controls, Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Ivory

Product details

General

Application

Back and Side Wired

Catalog Number

4801GLI

Color

Ivory

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786623491

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads