Brand: Bryant
Catalog ID: RL164
Standard Product
Application
Medium Base Surface and Sign Mount
Catalog Number
RL164
Color
White
EU RoHS Indicator
No
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
2 Piece Sign Mount
Series
Lampholders
Specifications
Type
Surface & Sign Mount, Medium Base
UPC
883778304163
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10