Brand: Bryant
Catalog ID: RL159
Shallow Base
Application
Medium Base, Straight Body Keyless Porcelain
Catalog Number
RL159
Color
White
EU RoHS Indicator
No
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Front Mount Panel Mount Snap-In
Series
Lampholders
Specifications
Type
Straight Body Keyless Porcelain
UPC
883778304095
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Carton Quantity
10