Image of 664S33D Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 30A 600V AC, Terminal Screws, NEMA 4X Stainless Enclosure
Image of 664S33D Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 30A 600V AC, Terminal Screws, NEMA 4X Stainless Enclosure

Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 30A 600V AC, Terminal Screws, NEMA 4X Stainless Enclosure

Brand: Bryant

Catalog ID: 664S33D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 30A 600V AC, Terminal Screws, NEMA 4X Stainless Enclosure

  • Manual Motor Controllers
  • Panel Mount Rotary
  • Three Pole
  • 30A 600V AC
  • Terminal Screws

Product details

General

Application

Rotary

Catalog Number

664S33D

Enclosure Type

NEMA 4X

EU RoHS Indicator

No

Number Of Poles

3 Pole

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631878

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A