Image of PCS002 Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws
Image of PCS002 Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws

Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws

Brand: Bryant

Catalog ID: PCS002

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty,240V,Terminal Screws, Yellow

  • Pendant Controls
  • Two Button Compact Version
  • Single Speed Normally Open
  • Pilot Duty
  • 240V

Product details

General

Actuator

Push Buttons

Catalog Number

PCS002

Color

Yellow

Contact Configuration

Momentary

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Indicator(s) Type

None

Item Type

Complete Unit- 2 Buttons

Material

Non-Metallic

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Compact

Style

Two Button

Type

Single Speed

UPC

781786406407

Dimensions

Display Size

Compact

Electrical Ratings

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Current Rating

6 A

Phase

Single Phase

Voltage Rating

250V AC Max kV

Logistics

Carton Quantity

10

Pallet Quantity

550

Resources and downloads