Image of RJ650ALTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Almond
Image of RJ650ALTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Almond
Discontinued

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Almond

Brand: Bryant

Catalog ID: RJ650ALTR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Almond

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Product details

General

Application

Ideal for flat panels TVs

Catalog Number

RJ650ALTR

Color

Almond

Contact

Beryllium Copper, Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Complete Unit

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302459

Dimensions

Display Size

1-Gang Standard Sized

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications