WBP_RJ62BKTR_PRODIMAGE
WBP_RJ62BKTR_PRODIMAGE

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Black

Brand:

Bryant

Catalog ID:

RJ62BKTR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Black

Tamper Resistant 20A 125V Receptacle

Product details

General

Application

  • Ideal for flat panels TVs

Catalog Number

RJ62BKTR

Color

Black

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302640

Dimensions

Display Size

1-Gang Standard Sized

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Logistics

Carton Quantity

1

Pallet Quantity

1890

Resources and downloads