WBP_LCD150SLA_PRODIMAGE
WBP_LCD150SLA_PRODIMAGE
WBP_LCD150SLA_side-R_PRODIMAGE
WBP_LCD150SLA_alt_PRODIMAGE
WBP_LCD150SLA_front_PRODIMAGE

Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Light Almond

Brand:

Bryant

Catalog ID:

LCD150SLA

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Slide Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

Product details

General

Catalog Number

LCD150SLA

Lamp Type

Most Bulbs, Dimmable

Number Of Poles

1, 3, 4

UPC

783585565750

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

200W / 1.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Logistics

Carton Quantity

10

Resources and downloads