WBP_LCD150TW_PRODIMAGE
WBP_LCD150TW_PRODIMAGE
WBP_LCD150TW_plate-1_PRODIMAGE
WBP_LCD150TW_back_PRODIMAGE
+4
WBP_LCD150TW_side-R_PRODIMAGE

Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White

Brand:

Bryant

Catalog ID:

LCD150TW

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Toggle Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

Product details

General

Catalog Number

LCD150TW

Lamp Type

Most Bulbs, Dimmable

Number Of Poles

1, 3, 4

UPC

783585565835

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

150W / 1.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Logistics

Carton Quantity

10

Resources and downloads