WBP_72002BCB_PRODIMAGE
WBP_72002BCB_PRODIMAGE

Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Black

Brand:

Bryant

Catalog ID:

72002BCB

Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Black

Standard Product

Product details

General

Catalog Number

72002BCB

Color

Black

EU RoHS Indicator

Yes

Item Type

Accessories

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For 20 & 30A Nylon Locking Connectors

Type

Weatherproof Boot

UPC

781786133600

Dimensions

Display Size

Standard Sized

Conductor Related

Cord Type

All Listed Portables

Logistics

Carton Quantity

5