Image of CS6360 Locking Devices, Bryant Wiring Devices, Locking Devices, Industrial, Female Connector Body, 50A 125V, Non-NEMA

Locking Devices, Bryant Wiring Devices, Locking Devices, Industrial, Female Connector Body, 50A 125V, Non-NEMA

Brand: Bryant

Catalog ID: CS6360

Locking Devices, Bryant Wiring Devices, Industrial, Female Connector Body, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Heavy Duty Black

  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength
  • Oversized contacts minimize operating temperature

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

CS6360

Color

Black

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786639102

Dimensions

Dimensions

6.50 in x 2.56 in x 2.56 in

Height

2.56 in

Length

6.5 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

50 Amp

Voltage Rating

125 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10