Brand: Bryant
Catalog ID: BRY29W47
Catalog Number
BRY29W47
Color
Yellow
Item Type
30A Watertight Connector
Number Of Poles
2-Pole
Performance
Type
Connector Body
UPC
781786378896
Dimensions
2.77 in x 2.77 in x 5.67 in
Height
5.67 in
Length
2.77 in
Width
2.77 in
Amperage Rating
30 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Wire Size
Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S
Industry Standard(s)
Nema Rating
L5-30R
Carton Quantity
10