WBP_HBL27W47IN_PRODIMAGE
WBP_HBL27W47IN_PRODIMAGE

Locking Devices, Elastomeric, Female Connector Body Interior, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

BRY27W47IN

Watertight Devices, Locking Devices, Elastomeric, Receptacle Interior, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

Product details

General

Catalog Number

BRY27W47IN

Item Type

20A 125V Watertight Receptacle Replacement Interior

Number Of Poles

2-Pole

Type

Interiors

UPC

781786378520

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

L5-20R

Logistics

Carton Quantity

10