Image of BRY29W75IN Locking Devices, Elastomeric, Female Connector Body Interior, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15- 30R, Screw Terminal
Image of BRY29W75IN Locking Devices, Elastomeric, Female Connector Body Interior, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15- 30R, Screw Terminal

Locking Devices, Elastomeric, Female Connector Body Interior, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15- 30R, Screw Terminal

Brand: Bryant

Catalog ID: BRY29W75IN

Watertight Devices, Locking Devices, Elastomeric, Receptacle Interior, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15- 30R, Screw Terminal

  • Elastomeric
  • Receptacle Interior
  • 30A 3-Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • L15- 30R

Product details

General

Catalog Number

BRY29W75IN

Item Type

30A 250V Watertight Receptacle Replacement Interior

Number Of Poles

3-Pole

Type

Interiors

UPC

781786378940

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L15-30R

Logistics

Carton Quantity

10